카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803048 - PMP-RFID/UHF (90X38) OG
Bill of material
PHOENIX CONTACT 0803048
MANUID
Product number of the Manufacturer
0803048
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Insert label, with integrated RFID-UHF transponder, Sheet, orange, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, mounting type: snapped into marker carrier, lettering field size: 90 x 38 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
PMP-RFID/UHF (90X38) OG
PREVIEW
Preview
INTNO
International product number
4046356933438
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
47
BAC140
Combustibility class
V2
BAA018
length
38.100 mm
AAZ233
Printing
unlabeled
AAZ234
Marking process
UV LED technology
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
1
AAZ229
Assembly type
snapped into marker carrier
BAD656
Without halogens
No
BAB664
material
PVC/PC
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
BAG626
Transparent
No
BAF281
Use for product
System marking
BAC093
Type of labeling
without lettering
BAD594
self-adhesive
No
BAF016
width
90.5 mm
BAA020
height
38.1 mm
AAO663
GTIN
4046356933438
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Insert label, with integrated RFID-UHF transponder, Sheet, orange, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, mounting type: snapped into marker carrier, lettering field size: 90 x 38 mm, Number of individual labels: 1
AAO057
Product type
PMP-RFID/UHF (90X38) OG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85235200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.