Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803062 - TMT (EX5,5)R
Bill of material
PHOENIX CONTACT 0803062
MANUID
Product number of the Manufacturer
0803062
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker for terminal blocks, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: snapped, snap into flat marker groove, lettering field size: 5.5 x 50000 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
TMT (EX5,5)R
PREVIEW
Preview
INTNO
International product number
4046356935517
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAA351
color
White
BAA018
length
5.500 mm
BAF016
width
50 mm
BAA020
height
5.5 mm
BAB577
depth
0.500 mm
AAF040
net weight
0.022 kg
AAZ231
Width label space
50 mm
AAZ232
Height label space
5.500 mm
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
1
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
BAB664
material
PVC
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
40 %
AAQ341
max. storage temperature
10 °C
AAQ342
min. storage temperature
10 °C
AAW201
Min. relative humidity (storage)
40 %
AAW210
max. relative humidity (storage)
40 %
AAA942
min. relative humidity (operation)
40 %
AAO663
GTIN
4046356935517
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Marker for terminal blocks, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: snapped, snap into flat marker groove, lettering field size: 5.5 x 50000 mm, Number of individual labels: 1
AAO057
Product type
TMT (EX5,5)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
FR
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models