Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803204 - UCT1U-TM 5
Bill of material
PHOENIX CONTACT 0803204
MANUID
Product number of the Manufacturer
0803204
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker for terminal blocks, Sheet, white, unlabeled, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD, BLUEMARK ID, BLUEMARK ID COLOR, BLUEMARK CLED, TOPMARK NEO, TOPMARK LASER, mounting type: snapped, for terminal block width: 5.2 mm, lettering field size: 5 x 10 mm, Number of individual labels: 72
MANUTYPEDESC
Manufacturer Type Description
UCT1U-TM 5
PREVIEW
Preview
INTNO
International product number
4055626010991
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAA351
color
White
BAA018
length
10 mm
BAF016
width
4.55 mm
BAA020
height
10 mm
BAB577
depth
3.480 mm
AAF040
net weight
0.013 kg
AAZ231
Width label space
4.140 mm
AAZ232
Height label space
9.590 mm
AAZ234
Marking process
Thermal transfer for sheets and cards
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
72
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PC
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAC900
Grid dimensions
5.200 mm
AAO663
GTIN
4055626010991
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
UniCard materials for thermal transfer printers, for marking terminal blocks from Weidmüller, Conta Clip, and Klemsan, 72-section, offset foot, can be marked with THERMOMARK CARD and BLUEMARK, color: white
AAO057
Product type
UCT1U-TM 5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model