Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803224 - UC-EMLP (22X22)-EX
Bill of material
PHOENIX CONTACT 0803224
MANUID
Product number of the Manufacturer
0803224
DESCSHORT
Short Description
Plastic label
DESCLONG
Long Description
Plastic label, Sheet, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: adhesive, lettering field size: 22 x 22 mm, Number of individual labels: 6
MANUTYPEDESC
Manufacturer Type Description
UC-EMLP (22X22)-EX
PREVIEW
Preview
INTNO
International product number
4046356938365
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
BAC140
Combustibility class
V2
BAA018
length
22 mm
BAF016
width
21.9 mm
BAA020
height
21.900 mm
BAB577
depth
1 mm
AAF040
net weight
0.009 kg
AAZ231
Width label space
21.900 mm
AAZ232
Height label space
21.900 mm
AAZ234
Marking process
UV LED technology
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
6
BAD656
Without halogens
No
BAB664
material
PA
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356938365
AAW338
Manufacturer product designation
Plastic label
AAU734
Manufacturer product description
Plastic label, Sheet, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: adhesive, lettering field size: 22 x 22 mm, Number of individual labels: 6
AAO057
Product type
UC-EMLP (22X22)-EX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models