Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803447 - ZBF 6/9,2 S8:UNBEDRUCKT
Bill of material
PHOENIX CONTACT 0803447
MANUID
Product number of the Manufacturer
0803447
DESCSHORT
Short Description
Zack marker strip
DESCLONG
Long Description
Zack marker strip, Strip, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, PLOTMARK, mounting type: snapped, for terminal block width: 6.2 mm, lettering field size: 10.5 x 6 mm
MANUTYPEDESC
Manufacturer Type Description
ZBF 6/9,2 S8:UNBEDRUCKT
PREVIEW
Preview
INTNO
International product number
4055626072203
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAC140
Combustibility class
V2
BAA351
color
White
BAA018
length
35 mm
BAF016
width
70.2 mm
BAA020
height
6.400 mm
BAB577
depth
1.600 mm
AAF040
net weight
0.000 kg
AAZ231
Width label space
9.200 mm
AAZ232
Height label space
4.800 mm
AAH043
type of delivery
Strips
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
BAB664
material
PA
AAC900
Grid dimensions
6.200 mm
AAO663
GTIN
4055626072203
AAW338
Manufacturer product designation
Zack marker strip
AAU734
Manufacturer product description
Zack marker strip, Strip, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, PLOTMARK, mounting type: snapped, for terminal block width: 6.2 mm, lettering field size: 10.5 x 6 mm
AAO057
Product type
ZBF 6/9,2 S8:UNBEDRUCKT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models