Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803479:0021 - ZB 8,3,QR:FORTL.ZAHLEN 21-30
Bill of material
PHOENIX CONTACT 0803479:0021
MANUID
Product number of the Manufacturer
0803479:0021
DESCSHORT
Short Description
Zack marker strip
DESCLONG
Long Description
Zack marker strip, white, mounting type: snapped, for terminal block width: 8.3 mm
MANUTYPEDESC
Manufacturer Type Description
ZB 8,3,QR:FORTL.ZAHLEN 21-30
PREVIEW
Preview
INTNO
International product number
4055626113975
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAA351
color
White
AAF040
net weight
0.002 kg
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
AAC900
Grid dimensions
8.300 mm
AAO663
GTIN
4055626113975
AAW338
Manufacturer product designation
Zack marker strip
AAU734
Manufacturer product description
Zack marker strip, white, mounting type: snapped, for terminal block width: 8.3 mm
AAO057
Product type
ZB 8,3,QR:FORTL.ZAHLEN 21-30
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part