Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803672 - TMP/EXT.POWER-SUPPLY 100-240V
Bill of material
PHOENIX CONTACT 0803672
MANUID
Product number of the Manufacturer
0803672
DESCSHORT
Short Description
Power supply unit
DESCLONG
Long Description
Power supply unit
MANUTYPEDESC
Manufacturer Type Description
TMP/EXT.POWER-SUPPLY 100-240V
PREVIEW
Preview
INTNO
International product number
4055626247779
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAO663
GTIN
4055626247779
AAW338
Manufacturer product designation
Power supply unit
AAU734
Manufacturer product description
Replacement power supply for THERMOMARK PRIME, input voltage at 100 V AC to 240 V AC / 1.5 A / 50 Hz to 60 Hz, output voltage at 24 V DC / 4.16 A
AAO057
Product type
TMP/EXT.POWER-SUPPLY 100-240V
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85044083
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part