Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803719 - UBE/D (60X10)
Bill of material
PHOENIX CONTACT 0803719
MANUID
Product number of the Manufacturer
0803719
DESCSHORT
Short Description
Marker carriers
DESCLONG
Long Description
Marker carriers, gray, unlabeled, mounting type: snapped, lettering field size: 60 x 10 mm
MANUTYPEDESC
Manufacturer Type Description
UBE/D (60X10)
PREVIEW
Preview
INTNO
International product number
4055626146263
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAA018
length
62.600 mm
BAF016
width
280.7 mm
BAA020
height
62.6 mm
BAB577
depth
46.500 mm
AAF040
net weight
0.008 kg
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PA
AAO663
GTIN
4055626146263
AAW338
Manufacturer product designation
Marker carriers
AAU734
Manufacturer product description
Terminal strip marker carrier for identifying terminal groups, for installation on the NS 32 or NS 35/7.5 terminal strips, marking field size: 60 x 10 mm
AAO057
Product type
UBE/D (60X10)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models