Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803822 - US-EML (D39)
Bill of material
PHOENIX CONTACT 0803822
MANUID
Product number of the Manufacturer
0803822
DESCSHORT
Short Description
Label
DESCLONG
Long Description
Label, for circuit marking, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 39 mm, lettering field size: Φ 39 mm, Number of individual labels: 6
MANUTYPEDESC
Manufacturer Type Description
US-EML (D39)
PREVIEW
Preview
INTNO
International product number
4055626172521
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAA018
length
0 mm
BAF016
width
39 mm
AAF040
net weight
0.006 kg
AAH043
type of delivery
Card
AAZ230
Number of units per delivery form
6
BAD656
Without halogens
No
BAB664
material
Polyester
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4055626172521
AAW338
Manufacturer product designation
Label
AAU734
Manufacturer product description
Label, for circuit marking, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 39 mm, lettering field size: Φ 39 mm, Number of individual labels: 6
AAO057
Product type
US-EML (D39)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part