Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803849 - US-EMT (31X12,5) YE
Bill of material
PHOENIX CONTACT 0803849
MANUID
Product number of the Manufacturer
0803849
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Snap-in markers, insert label, for marking Siemens ET 200SP controllers, card, yellow, unmarked, can be marked with: THERMOMARK CARD, mounting type: snapped into marker carrier, lettering field size: 31 x 12.5 mm
MANUTYPEDESC
Manufacturer Type Description
US-EMT (31X12,5) YE
PREVIEW
Preview
INTNO
International product number
4055626172842
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAA018
length
12.500 mm
BAF016
width
31 mm
AAF040
net weight
0.006 kg
AAZ234
Marking process
Thermal transfer for sheets and cards
AAH043
type of delivery
Card
AAZ230
Number of units per delivery form
30
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4055626172842
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Snap-in markers, insert label, for marking Siemens ET 200SP controllers, card, yellow, unmarked, can be marked with: THERMOMARK CARD, mounting type: snapped into marker carrier, lettering field size: 31 x 12.5 mm
AAO057
Product type
US-EMT (31X12,5) YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39204910
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。