Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803948 - ZB 7,5:UNBEDRUCKT
Bill of material
PHOENIX CONTACT 0803948
MANUID
Product number of the Manufacturer
0803948
DESCSHORT
Short Description
Zack marker strip
DESCLONG
Long Description
Zack marker strip, Strip, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, mounting type: snapped, for terminal block width: 7.5 mm, lettering field size: 10.5 x 7.4 mm, Number of individual labels: 10
MANUTYPEDESC
Manufacturer Type Description
ZB 7,5:UNBEDRUCKT
PREVIEW
Preview
INTNO
International product number
4017918007836
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAC140
Combustibility class
V2
BAA351
color
White
BAA018
length
10.500 mm
BAF016
width
7.4 mm
BAA020
height
10.5 mm
BAB577
depth
4.200 mm
AAF040
net weight
0.001 kg
AAZ231
Width label space
7.400 mm
AAZ232
Height label space
10.100 mm
AAH043
type of delivery
Strips
AAZ230
Number of units per delivery form
10
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PA
AAC900
Grid dimensions
7.500 mm
AAO663
GTIN
4017918007836
AAW338
Manufacturer product designation
Zack marker strip
AAU734
Manufacturer product description
Zack marker strip, Strip, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, mounting type: snapped, for terminal block width: 7.5 mm, lettering field size: 10.5 x 7.4 mm, Number of individual labels: 10
AAO057
Product type
ZB 7,5:UNBEDRUCKT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models