Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803981 - MM-TML (EX9,5)R C1 TR/BK
Bill of material
PHOENIX CONTACT 0803981
MANUID
Product number of the Manufacturer
0803981
DESCSHORT
Short Description
Label
DESCLONG
Long Description
Label, Roll, transparent, unlabeled, can be labeled with: THERMOFOX, THERMOMARK GO, THERMOMARK GO.K, mounting type: adhesive, for terminal block width: 8000 mm, lettering field size: continuous x 7.5 mm
MANUTYPEDESC
Manufacturer Type Description
MM-TML (EX9,5)R C1 TR/BK
PREVIEW
Preview
INTNO
International product number
4055626212555
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
62
BAF016
width
9.500 mm
BAA351
color
Transparent
BAA018
length
8000 mm
AAF040
net weight
0.050 kg
AAH043
type of delivery
Castor
AAZ229
Assembly type
adhesive
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
Test passed
AAC900
Grid dimensions
8000 mm
AAO663
GTIN
4055626212555
AAW338
Manufacturer product designation
Label
AAU734
Manufacturer product description
Label, Roll, transparent, unlabeled, can be labeled with: THERMOFOX, THERMOMARK GO, THERMOMARK GO.K, mounting type: adhesive, for terminal block width: 8000 mm, lettering field size: continuous x 7.5 mm
AAO057
Product type
MM-TML (EX9,5)R C1 TR/BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
96121010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part