Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803983 - MM-TMT (EX9,5)R C1 WH/BK
Bill of material
PHOENIX CONTACT 0803983
MANUID
Product number of the Manufacturer
0803983
DESCSHORT
Short Description
Label
DESCLONG
Long Description
Label, Roll, white/black, unlabeled, can be labeled with: THERMOFOX, THERMOMARK GO, THERMOMARK GO.K, mounting type: snapped, lettering field size: continuous x 7.5 mm
MANUTYPEDESC
Manufacturer Type Description
MM-TMT (EX9,5)R C1 WH/BK
PREVIEW
Preview
INTNO
International product number
4055626212579
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
White
BAA018
length
15 mm
BAF016
width
50 mm
BAA020
height
15 mm
BAB577
depth
0.120 mm
AAF040
net weight
0.049 kg
AAZ231
Width label space
50 mm
AAZ232
Height label space
15 mm
AAZ234
Marking process
thermo transfer
AAH043
type of delivery
Castor
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAO663
GTIN
4055626212579
AAW338
Manufacturer product designation
Label
AAU734
Manufacturer product description
Label, Roll, white/black, unlabeled, can be labeled with: THERMOFOX, THERMOMARK GO, THERMOMARK GO.K, mounting type: snapped, lettering field size: continuous x 7.5 mm
AAO057
Product type
MM-TMT (EX9,5)R C1 WH/BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
96121010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models