Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804073:0001 - SK 3,5/2,8:FORTL.ZAHLEN 1-10
Bill of material
PHOENIX CONTACT 0804073:0001
MANUID
Product number of the Manufacturer
0804073:0001
DESCSHORT
Short Description
Marker card
DESCLONG
Long Description
Marker card, white, printed horizontally: consecutive numbers from 1 ... 10, mounting type: adhesive, for terminal block width: 3.5 mm
MANUTYPEDESC
Manufacturer Type Description
SK 3,5/2,8:FORTL.ZAHLEN 1-10
PREVIEW
Preview
INTNO
International product number
4017918494162
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA020
height
2.800 mm
BAA351
color
White
AAF040
net weight
0.001 kg
AAZ233
Printing
consecutive numbers from 1 ... 10
AAZ229
Assembly type
adhesive
BAD656
Without halogens
No
BAB664
material
Polyester
AAC900
Grid dimensions
3.500 mm
AAO663
GTIN
4017918494162
AAW338
Manufacturer product designation
Marker card
AAU734
Manufacturer product description
Marker card, white, printed horizontally: consecutive numbers from 1 ... 10, mounting type: adhesive, for terminal block width: 3.5 mm
AAO057
Product type
SK 3,5/2,8:FORTL.ZAHLEN 1-10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part