Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804346 - LS-EMLP (180X180) WH
Bill of material
PHOENIX CONTACT 0804346
MANUID
Product number of the Manufacturer
0804346
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Sheet, white, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: adhesive, lettering field size: 180 x 180 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
LS-EMLP (180X180) WH
PREVIEW
Preview
INTNO
International product number
4055626306056
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
180 mm
BAF016
width
180 mm
AAF040
net weight
0.040 kg
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
1
BAD656
Without halogens
Yes
BAB664
material
ABS
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4055626306056
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Sheet, white, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: adhesive, lettering field size: 180 x 180 mm, Number of individual labels: 1
AAO057
Product type
LS-EMLP (180X180) WH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39203000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part