Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804376 - E/NS 35 N BU
Bill of material
PHOENIX CONTACT 0804376
MANUID
Product number of the Manufacturer
0804376
DESCSHORT
Short Description
End clamp
DESCLONG
Long Description
End clamp, material: PA, color: blue
MANUTYPEDESC
Manufacturer Type Description
E/NS 35 N BU
PREVIEW
Preview
INTNO
International product number
4055626310725
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
PRODSTAT
Product status
abgekündigt
BAC140
Combustibility class
V0
BAC137
Width of spacing
9.500 mm
BAC476
height at lowest possible mounting
34.300 mm
BAA351
color
Blue
BAA018
length
48.600 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.015 kg
BAB664
material
Polyamide (PA)
BAB838
Type of locking
screwable
AAO663
GTIN
4055626310725
AAW338
Manufacturer product designation
End clamp
AAU734
Manufacturer product description
End clamp, material: PA, color: blue
AAO057
Product type
E/NS 35 N BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models