Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804433 - UC-EMLP (60X30) RD
Bill of material
PHOENIX CONTACT 0804433
MANUID
Product number of the Manufacturer
0804433
DESCSHORT
Short Description
Plastic label
DESCLONG
Long Description
Plastic label, Sheet, red, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: adhesive, lettering field size: 60 x 30 mm, Number of individual labels: 3
MANUTYPEDESC
Manufacturer Type Description
UC-EMLP (60X30) RD
PREVIEW
Preview
INTNO
International product number
4055626319865
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
BAC140
Combustibility class
V2
BAA018
length
30 mm
BAF016
width
60 mm
BAA020
height
30 mm
BAB577
depth
1.200 mm
AAF040
net weight
0.013 kg
AAZ231
Width label space
60 mm
AAZ232
Height label space
30 mm
AAZ234
Marking process
UV LED technology
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
3
BAD656
Without halogens
No
BAB664
material
PA
AAO663
GTIN
4055626319865
AAW338
Manufacturer product designation
Plastic label
AAU734
Manufacturer product description
Plastic label, Sheet, red, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: adhesive, lettering field size: 60 x 30 mm, Number of individual labels: 3
AAO057
Product type
UC-EMLP (60X30) RD
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)