Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804500 - Engraving unit
Bill of material
PHOENIX CONTACT 0804500
MANUID
Product number of the Manufacturer
0804500
DESCSHORT
Short Description
Engraving unit
DESCLONG
Long Description
Engraving unit, Without marking plotter, weight: 7.6 kg, width: 250 mm
MANUTYPEDESC
Manufacturer Type Description
ENGRAVING UNIT
PREVIEW
Preview
INTNO
International product number
4055626381602
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
AAS627
Weight of the individual packaging
2100 g
AAS628
Cardboard weight portion of the individual packaging
1400 g
AAS630
Polystyrene weight portion of the individual packaging
500 g
AAO663
GTIN
4055626381602
AAW338
Manufacturer product designation
Engraving unit
AAU734
Manufacturer product description
Engraving unit, Without marking plotter, weight: 7.6 kg, width: 250 mm
AAO057
Product type
ENGRAVING UNIT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84595900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania