Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0805409 - SK 5/3,8:UNBEDRUCKT
Bill of material
PHOENIX CONTACT 0805409
MANUID
Product number of the Manufacturer
0805409
DESCSHORT
Short Description
Marker card
DESCLONG
Long Description
Marker card, white, unlabeled, can be labeled with: Marker pen, mounting type: adhesive, for terminal block width: 5 mm, lettering field size: 5 x 3.8 mm
MANUTYPEDESC
Manufacturer Type Description
SK 5/3,8:UNBEDRUCKT
PREVIEW
Preview
INTNO
International product number
4017918129187
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
BAA351
color
White
BAF016
width
50 mm
BAA020
height
3.8 mm
BAB577
depth
0.070 mm
AAF040
net weight
0.001 kg
AAZ231
Width label space
50 mm
AAZ232
Height label space
3.800 mm
AAZ234
Marking process
manually
AAZ229
Assembly type
adhesive
BAD656
Without halogens
No
BAB664
material
Polyester
AAZ223
Smudge resistance
Test passed
AAC900
Grid dimensions
5 mm
AAO663
GTIN
4017918129187
AAW338
Manufacturer product designation
Marker card
AAU734
Manufacturer product description
Marker card, white, unlabeled, can be labeled with: Marker pen, mounting type: adhesive, for terminal block width: 5 mm, lettering field size: 5 x 3.8 mm
AAO057
Product type
SK 5/3,8:UNBEDRUCKT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models