Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0806123 - GPK 300X280X1,5 ...
Bill of material
PHOENIX CONTACT 0806123
MANUID
Product number of the Manufacturer
0806123
DESCSHORT
Short Description
Engraving plate
DESCLONG
Long Description
Engraving plate, Plate, according to customer requirement, unlabeled, can be labeled with: P1 ENGRAVING UNIT, ENGRAVING UNIT, mounting type: screw, rivet, lettering field size: 300 x 280 mm
MANUTYPEDESC
Manufacturer Type Description
GPK 300X280X1,5 ...
PREVIEW
Preview
INTNO
International product number
4017918138233
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
280 mm
BAF016
width
300 mm
BAA020
height
1.500 mm
AAF040
net weight
0.135 kg
BAB577
depth
1.500 mm
AAH043
type of delivery
Plate
AAZ229
Assembly type
screw, rivet
BAD656
Without halogens
No
BAB664
material
TRANSPLY-ABS
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
20 °C
AAQ342
min. storage temperature
20 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4017918138233
AAW338
Manufacturer product designation
Engraving plate
AAU734
Manufacturer product description
Engraving plate, Plate, according to customer requirement, unlabeled, can be labeled with: P1 ENGRAVING UNIT, ENGRAVING UNIT, mounting type: screw, rivet, lettering field size: 300 x 280 mm
AAO057
Product type
GPK 300X280X1,5 ...
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39203000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Stáhnout CAD model
Tento prvek nejde vygenerovat