카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0806699 - SK U TR:UNGESTANZT
Bill of material
PHOENIX CONTACT 0806699
MANUID
Product number of the Manufacturer
0806699
DESCSHORT
Short Description
Marker sheet
DESCLONG
Long Description
Marker sheet, Din A4, transparent, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, for terminal block width: 210 mm, lettering field size: 297 x 210 mm
MANUTYPEDESC
Manufacturer Type Description
SK U TR:UNGESTANZT
PREVIEW
Preview
INTNO
International product number
4017918138721
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
210 mm
BAC140
Combustibility class
V0
BAA351
color
Transparent
BAA018
length
297 mm
AAF040
net weight
0.015 kg
AAH043
type of delivery
Din A4
AAZ229
Assembly type
adhesive
BAD656
Without halogens
No
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
40 %
AAQ341
max. storage temperature
20 °C
AAQ342
min. storage temperature
20 °C
AAW201
Min. relative humidity (storage)
40 %
AAW210
max. relative humidity (storage)
40 %
AAA942
min. relative humidity (operation)
40 %
AAC900
Grid dimensions
210 mm
AAO663
GTIN
4017918138721
AAW338
Manufacturer product designation
Marker sheet
AAU734
Manufacturer product description
Marker sheet, Din A4, transparent, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, for terminal block width: 210 mm, lettering field size: 297 x 210 mm
AAO057
Product type
SK U TR:UNGESTANZT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.