Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0807575 - KLM 2
Bill of material
PHOENIX CONTACT 0807575
MANUID
Product number of the Manufacturer
0807575
DESCSHORT
Short Description
Terminal strip marker carrier
DESCLONG
Long Description
Terminal strip marker carrier, adjustable height, for CLIPFIX 15, CLIPFIX 35, and CLIPFIX 35-5 end brackets, can be marked using snap-in labels
MANUTYPEDESC
Manufacturer Type Description
KLM 2
PREVIEW
Preview
BAC140
Combustibility class
V2
BAA018
length
22 mm
BAF016
width
12.4 mm
BAA020
height
22 mm
BAB577
depth
42 mm
AAF040
net weight
0.001 kg
AAZ229
Assembly type
plug-in
BAD656
Without halogens
Yes
BAB664
material
PA
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAO663
GTIN
4017918157951
AAW338
Manufacturer product designation
Terminal strip marker carrier
AAU734
Manufacturer product description
Terminal strip marker carrier, adjustable height, for CLIPFIX 15, CLIPFIX 35, and CLIPFIX 35-5 end brackets, can be marked using snap-in labels
AAO057
Product type
KLM 2
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918157951
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models