Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0808642 - ZBF 5:UNBEDRUCKT
Bill of material
PHOENIX CONTACT 0808642
MANUID
Product number of the Manufacturer
0808642
DESCSHORT
Short Description
Zack Marker strip, flat
DESCLONG
Long Description
Zack Marker strip, flat, Strip, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, mounting type: snapped, for terminal block width: 5 mm, lettering field size: 5.1 x 5.2 mm, Number of individual labels: 10
MANUTYPEDESC
Manufacturer Type Description
ZBF 5:UNBEDRUCKT
PREVIEW
Preview
INTNO
International product number
4017918180355
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V2
BAA351
color
White
BAA018
length
6.400 mm
BAF016
width
5.15 mm
BAA020
height
6.4 mm
BAB577
depth
1.600 mm
AAF040
net weight
0.000 kg
AAZ231
Width label space
5.150 mm
AAZ232
Height label space
4.800 mm
AAH043
type of delivery
Strips
AAZ230
Number of units per delivery form
10
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PA
AAC900
Grid dimensions
5 mm
AAO663
GTIN
4017918180355
AAW338
Manufacturer product designation
Zack Marker strip, flat
AAU734
Manufacturer product description
Zack Marker strip, flat, Strip, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, mounting type: snapped, for terminal block width: 5 mm, lettering field size: 5.1 x 5.2 mm, Number of individual labels: 10
AAO057
Product type
ZBF 5:UNBEDRUCKT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models