您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 0808671:0331
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Identification
Equipment and reference Iabel
Labeling for terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/28/11/01/08086713a0331.prj},{NB=0808671:0331},{MANUID=0808671:0331},{AAF040=0.000},{AAC900=5},{AAO663=4017918860356},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=49119900},{DESCSHORT=Zack marker strip},{DESCLONG=Zack marker strip flat, 10-section, horizontally labeled with the consecutive numbers: 331 ... 340, white, for terminal block width: 5 mm},{MANUTYPEDESC=ZBF 5,LGS:FORTL.ZAHLEN 331-340},{PREVIEW=../../../_pool_/98/6e/72046_2000_int_04.png},{INTNO=4017918860356},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=10},{BAC140=V2},{BAA351=White},{AAZ233=331 ... 340},{AAZ229=snapped},{BAD656=No},{BAB664=PA},{AAW338=Zack marker strip}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0808671:0331 - ZBF 5,LGS:FORTL.ZAHLEN 331-340
Bill of material
PHOENIX CONTACT 0808671:0331
MANUID
Product number of the Manufacturer
0808671:0331
DESCSHORT
Short Description
Zack marker strip
DESCLONG
Long Description
Zack marker strip flat, 10-section, horizontally labeled with the consecutive numbers: 331 ... 340, white, for terminal block width: 5 mm
MANUTYPEDESC
Manufacturer Type Description
ZBF 5,LGS:FORTL.ZAHLEN 331-340
PREVIEW
Preview
INTNO
International product number
4017918860356
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAC140
Combustibility class
V2
BAA351
color
White
AAF040
net weight
0.000
kg
AAZ233
Printing
331 ... 340
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
BAB664
material
PA
AAC900
Grid dimensions
5
mm
AAO663
GTIN
4017918860356
AAW338
Manufacturer product designation
Zack marker strip
AAU734
Manufacturer product description
Zack marker strip flat, 10-section, horizontally labeled with the consecutive numbers: 331 ... 340, white, for terminal block width: 5 mm
AAO057
Product type
ZBF 5,LGS:FORTL.ZAHLEN 331-340
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求