Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
agru
Description
081.1 - Bend 90° with bracket
Bill of material
AGRU_22081102007_Bend 90 with bracket_with R metal female thread_PE 100 blue_20X1/2 - MOP 16 bar
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
22081102007
M
Article number
22081102007
BILDCODE
Image Code
081.1
WEIGHT
Weight
0.085 kg
DIMENSIONLANG
Dimension long
20X1/2" - MOP 16 bar
DURCHMESSER
Dimension short
20
EXT_BEZ_1
Description 1
Bend 90° with bracket
EXT_BEZ_2
Description 2
with R metal female thread
MATERIAL
Material
PE 100 blue
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Socket-welding
DA
Outside diameter (DAOD)
20.000 mm
IDA
0.500 Inch
L1
12.000 mm
L2
58.000 mm
L3
49.500 mm
DSP
28.400 mm
DSP1
39.000 mm
T
16.000 mm
K
28.000 mm
K1
35.000 mm
RIN
0.500 Inch
P
16.000 bar
KGEW
18.630 mm
E
Dimension E
20.960 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models