Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0810562 - STP 5-3
Bill of material
PHOENIX CONTACT 0810562
MANUID
Product number of the Manufacturer
0810562
DESCSHORT
Short Description
Marker carriers
DESCLONG
Long Description
Marker carriers, snaps into the ST 2,5-3L three-level spring-cage terminal block, can be marked with UC-TM 5, UC-TMF 5, UCT-TM 5, UCT-TMF 5, ZB 5, or ZBF 5, gray, unlabeled, mounting type: plug in, lettering field size: 5 x 10.5 mm
MANUTYPEDESC
Manufacturer Type Description
STP 5-3
PREVIEW
Preview
BAC140
Combustibility class
V2
BAA018
length
32 mm
BAF016
width
5.1 mm
BAA020
height
32 mm
BAB577
depth
34.875 mm
AAF040
net weight
0.001 kg
AAZ229
Assembly type
plug-in
BAD656
Without halogens
Yes
BAB664
material
PA
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAO663
GTIN
4017918877934
AAW338
Manufacturer product designation
Marker carriers
AAU734
Manufacturer product description
Marker carriers, snaps into the ST 2,5-3L three-level spring-cage terminal block, can be marked with UC-TM 5, UC-TMF 5, UCT-TM 5, UCT-TMF 5, ZB 5, or ZBF 5, gray, unlabeled, mounting type: plug in, lettering field size: 5 x 10.5 mm
AAO057
Product type
STP 5-3
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918877934
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models