Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0810915:ERDE - BNB WH:SYMBOLE ERDE
Bill of material
PHOENIX CONTACT 0810915:ERDE
MANUID
Product number of the Manufacturer
0810915:ERDE
DESCSHORT
Short Description
Zack marker strip
DESCLONG
Long Description
Marker pin, labeled with the symbol: ERDE, 100 identically printed marker pins per package, white, for terminal block width: 4.2 mm
MANUTYPEDESC
Manufacturer Type Description
BNB WH:SYMBOLE ERDE
PREVIEW
Preview
INTNO
International product number
4017918875206
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
White
AAF040
net weight
0.000 kg
AAZ233
Printing
ERDE
BAD656
Without halogens
Yes
BAB664
material
PA
AAC900
Grid dimensions
4.200 mm
AAO663
GTIN
4017918875206
AAW338
Manufacturer product designation
Zack marker strip
AAU734
Manufacturer product description
Marker pin, labeled with the symbol: ERDE, 100 identically printed marker pins per package, white, for terminal block width: 4.2 mm
AAO057
Product type
BNB WH:SYMBOLE ERDE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part