Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0811370 - GPA 300X280X0,8 ...
Bill of material
PHOENIX CONTACT 0811370
MANUID
Product number of the Manufacturer
0811370
DESCSHORT
Short Description
Engraving plate for outdoor use
DESCLONG
Long Description
Engraving plate for outdoor use, Plate, silver, unlabeled, can be labeled with: P1 ENGRAVING UNIT, ENGRAVING UNIT, mounting type: screw, rivet, lettering field size: 300 x 280 mm
MANUTYPEDESC
Manufacturer Type Description
GPA 300X280X0,8 ...
PREVIEW
Preview
INTNO
International product number
4017918905644
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
280 mm
BAF016
width
300 mm
BAA020
height
0.800 mm
AAF040
net weight
0.075 kg
BAB577
depth
0.800 mm
AAH043
type of delivery
Plate
AAZ229
Assembly type
screw, rivet
BAD656
Without halogens
No
BAB664
material
ABS
AAO663
GTIN
4017918905644
AAW338
Manufacturer product designation
Engraving plate for outdoor use
AAU734
Manufacturer product description
Engraving plate for outdoor use, material thickness: 0.8 mm, length: 300 mm, width: 280 mm, engraving plate
AAO057
Product type
GPA 300X280X0,8 ...
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39205100
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part