Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0811422 - GPA/SK 610X610X1,5...
Bill of material
PHOENIX CONTACT 0811422
MANUID
Product number of the Manufacturer
0811422
DESCSHORT
Short Description
Engraving plate for outdoor use
DESCLONG
Long Description
Engraving plate for outdoor use, Plate, silver, unlabeled, can be labeled with: P1 ENGRAVING UNIT, ENGRAVING UNIT, mounting type: adhesive, lettering field size: 610 x 610 mm
MANUTYPEDESC
Manufacturer Type Description
GPA/SK 610X610X1,5...
PREVIEW
Preview
INTNO
International product number
4017918906467
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
610 mm
BAF016
width
610 mm
AAF040
net weight
0.720 kg
BAB577
depth
1.500 mm
AAH043
type of delivery
Plate
AAZ229
Assembly type
adhesive
BAD656
Without halogens
No
BAB664
material
ABS
AAO663
GTIN
4017918906467
AAW338
Manufacturer product designation
Engraving plate for outdoor use
AAU734
Manufacturer product description
Engraving plate for outdoor use, self-adhesive, material thickness: 1.5 mm, length: 610 mm, width: 610 mm, engraving plate
AAO057
Product type
GPA/SK 610X610X1,5...
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39205100
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作