Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0812007 - KMV 44X9,6
Bill of material
PHOENIX CONTACT 0812007
MANUID
Product number of the Manufacturer
0812007
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, Stainless steel label, silver, unlabeled, can be labeled with: P1 ENGRAVING UNIT, ENGRAVING UNIT, mounting type: Assembly with cable ties, cable diameter range: 1 ... 63 mm, lettering field size: 23 x 9 mm
MANUTYPEDESC
Manufacturer Type Description
KMV 44X9,6
PREVIEW
Preview
INTNO
International product number
4017918932145
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
BAF016
width
9.600 mm
BAA351
color
Silver
BAA018
length
44 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.001 kg
AAH043
type of delivery
Stainless steel label
BAD656
Without halogens
No
BAB664
material
Stainless steel
BAC732
Min. cable diameter
1 mm
AAG172
max. cable diameter
63 mm
BAC624
Max. diameter of conductors
63 mm
BAC708
Min. diameter of conductors
1 mm
AAO663
GTIN
4017918932145
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, Stainless steel label, silver, unlabeled, can be labeled with: P1 ENGRAVING UNIT, ENGRAVING UNIT, mounting type: Assembly with cable ties, cable diameter range: 1 ... 63 mm, lettering field size: 23 x 9 mm
AAO057
Product type
KMV 44X9,6
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
73269098
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part