Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0814047 - GPAL 500X500X1,5 SR/BK/GD
Bill of material
PHOENIX CONTACT 0814047
MANUID
Product number of the Manufacturer
0814047
DESCSHORT
Short Description
Engraving plate for outdoor use
DESCLONG
Long Description
Engraving plate for outdoor use, Plate, silver/black, labeled according to customer specifications, can be labeled with: P1 ENGRAVING UNIT, ENGRAVING UNIT, mounting type: screw, rivet, lettering field size: 500 x 500 mm
MANUTYPEDESC
Manufacturer Type Description
GPAL 500X500X1,5 SR/BK/GD
PREVIEW
Preview
INTNO
International product number
4017918977764
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
BAA018
length
500 mm
BAF016
width
500 mm
AAF040
net weight
0.610 kg
AAZ234
Marking process
Engraving
AAH043
type of delivery
Plate
AAZ229
Assembly type
screw, rivet
BAD656
Without halogens
No
AAO663
GTIN
4017918977764
AAW338
Manufacturer product designation
Engraving plate for outdoor use
AAU734
Manufacturer product description
Engraving plate for outdoor use, Plate, silver/black, labeled according to customer specifications, can be labeled with: P1 ENGRAVING UNIT, ENGRAVING UNIT, mounting type: screw, rivet, lettering field size: 500 x 500 mm
AAO057
Product type
GPAL 500X500X1,5 SR/BK/GD
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
76169990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part