Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0820183 - UC-WMTBA (29X8)
Bill of material
PHOENIX CONTACT 0820183
MANUID
Product number of the Manufacturer
0820183
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, Sheet, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: Assembly with cable ties, cable diameter: > 6 mm, lettering field size: 29 x 8 mm, Number of individual labels: 12
MANUTYPEDESC
Manufacturer Type Description
UC-WMTBA (29X8)
PREVIEW
Preview
INTNO
International product number
4046356165099
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
13.500 mm
BAC140
Combustibility class
V2
BAA351
color
White
BAA018
length
29 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.009 kg
AAZ234
Marking process
UV LED technology
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
12
BAD656
Without halogens
Yes
BAB664
material
Plastic
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
Test passed
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
BAC732
Min. cable diameter
6 mm
AAG172
max. cable diameter
6 mm
BAC624
Max. diameter of conductors
136 mm
BAC708
Min. diameter of conductors
6 mm
AAO663
GTIN
4046356165099
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, Sheet, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: Assembly with cable ties, cable diameter: > 6 mm, lettering field size: 29 x 8 mm, Number of individual labels: 12
AAO057
Product type
UC-WMTBA (29X8)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型