Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0820507 - PATG 0/18
Bill of material
PHOENIX CONTACT 0820507
MANUID
Product number of the Manufacturer
0820507
DESCSHORT
Short Description
Conductor marker carrier
DESCLONG
Long Description
Conductor marker carrier, transparent, unlabeled, mounting type: slide-on, cable diameter range: 0.6 ... 1.2 mm, lettering field size: 18 x 4 mm
MANUTYPEDESC
Manufacturer Type Description
PATG 0/18
PREVIEW
Preview
INTNO
International product number
4046356294799
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
5 mm
BAC140
Combustibility class
V0
BAA018
length
18 mm
AAF040
net weight
0.000 kg
AAZ229
Assembly type
suspend
BAD656
Without halogens
No
BAB664
material
PVC
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAO663
GTIN
4046356294799
AAW338
Manufacturer product designation
Conductor marker carrier
AAU734
Manufacturer product description
Conductor marker carrier, transparent, unlabeled, mounting type: slide-on, cable diameter range: 0.6 ... 1.2 mm, lettering field size: 18 x 4 mm
AAO057
Product type
PATG 0/18
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1000
QUANTITYINT
Quantity Scale
1000
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    0822440 - PATG 1/30
    PHOENIX CONTACT
    0820536 - PATG 3/18
    PHOENIX CONTACT
    0808011 - PATG 4/23
    PHOENIX CONTACT
    0822482 - PATG 5/30
Previews
3D
2D
Download CAD models