Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0821807 - BMKL 64X16 WH
Bill of material
PHOENIX CONTACT 0821807
MANUID
Product number of the Manufacturer
0821807
DESCSHORT
Short Description
Label sheet, DIN A4
DESCLONG
Long Description
Label sheet, DIN A4, Sheet, white, unlabeled, can be labeled with: Office printing systems, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, lettering field size: 64 x 16 mm, Number of individual labels: 48
MANUTYPEDESC
Manufacturer Type Description
BMKL 64X16 WH
PREVIEW
Preview
INTNO
International product number
4046356299138
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
BAA018
length
16 mm
BAF016
width
64 mm
AAF040
net weight
0.028 kg
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
48
BAD656
Without halogens
No
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
Test passed
AAA915
max. relative humidity (operation)
40 %
AAQ341
max. storage temperature
20 °C
AAQ342
min. storage temperature
20 °C
AAW201
Min. relative humidity (storage)
40 %
AAW210
max. relative humidity (storage)
40 %
AAA942
min. relative humidity (operation)
40 %
AAO663
GTIN
4046356299138
AAW338
Manufacturer product designation
Label sheet, DIN A4
AAU734
Manufacturer product description
Label sheet, DIN A4, Sheet, white, unlabeled, can be labeled with: Office printing systems, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, lettering field size: 64 x 16 mm, Number of individual labels: 48
AAO057
Product type
BMKL 64X16 WH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
39199080
COO
Country of origin
BE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part