Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0823504 - BN-ZB 6,2 UV-100
Bill of material
PHOENIX CONTACT 0823504
MANUID
Product number of the Manufacturer
0823504
DESCSHORT
Short Description
Marker pin Zack strip
DESCLONG
Long Description
Marker pin Zack strip, Strip, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, mounting type: snapped, for terminal block width: 6.2 mm, lettering field size: 4 x 3.97 mm, Number of individual labels: 10
MANUTYPEDESC
Manufacturer Type Description
BN-ZB 6,2 UV-100
PREVIEW
Preview
INTNO
International product number
4046356332385
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAA351
color
White
BAA018
length
3.970 mm
BAF016
width
4 mm
BAA020
height
3.97 mm
BAB577
depth
5.500 mm
AAF040
net weight
0.000 kg
AAZ231
Width label space
4 mm
AAZ232
Height label space
3.970 mm
AAZ234
Marking process
Plotter
AAH043
type of delivery
Strips
AAZ230
Number of units per delivery form
10
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAC900
Grid dimensions
6.200 mm
AAO663
GTIN
4046356332385
AAW338
Manufacturer product designation
Marker pin Zack strip
AAU734
Manufacturer product description
Marker pin Zack strip, Strip, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, mounting type: snapped, for terminal block width: 6.2 mm, lettering field size: 4 x 3.97 mm, Number of individual labels: 10
AAO057
Product type
BN-ZB 6,2 UV-100
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models