Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824230 - BMK 19X11 YE CUS
Bill of material
PHOENIX CONTACT 0824230
MANUID
Product number of the Manufacturer
0824230
DESCSHORT
Short Description
Fabric label sheet
DESCLONG
Long Description
Fabric label sheet, can be ordered: Sheet, yellow, labeled according to customer specifications, mounting type: adhesive, lettering field size: 19 x 11 mm, Number of individual labels: 198
MANUTYPEDESC
Manufacturer Type Description
BMK 19X11 YE CUS
PREVIEW
Preview
INTNO
International product number
4046356351089
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAC140
Combustibility class
V0
BAA018
length
11 mm
BAF016
width
19 mm
AAF040
net weight
0.009 kg
AAZ234
Marking process
Plotter
AAZ230
Number of units per delivery form
198
BAD656
Without halogens
No
BAB664
material
Polyester foil
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356351089
AAW338
Manufacturer product designation
Fabric label sheet
AAU734
Manufacturer product description
Fabric label sheet, can be ordered: Sheet, yellow, labeled according to customer specifications, mounting type: adhesive, lettering field size: 19 x 11 mm, Number of individual labels: 198
AAO057
Product type
BMK 19X11 YE CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part