Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824276 - BN-ZB 6,2/WH CUS
Bill of material
PHOENIX CONTACT 0824276
MANUID
Product number of the Manufacturer
0824276
DESCSHORT
Short Description
Marker pin Zack strip
DESCLONG
Long Description
Marker pin Zack strip, can be ordered: Strip, white, labeled according to customer specifications, mounting type: plug in, for terminal block width: 6.2 mm, lettering field size: 4 x 4 mm
MANUTYPEDESC
Manufacturer Type Description
BN-ZB 6,2/WH CUS
PREVIEW
Preview
INTNO
International product number
4046356351478
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAC140
Combustibility class
V2
BAA351
color
White
BAF016
width
4 mm
BAA020
height
3.970 mm
BAB577
depth
5.500 mm
AAF040
net weight
0.000 kg
AAZ231
Width label space
4 mm
AAZ232
Height label space
3.970 mm
AAZ234
Marking process
Plotter
AAZ229
Assembly type
plug-in
BAD656
Without halogens
No
BAB664
material
PA
AAC900
Grid dimensions
6.200 mm
AAO663
GTIN
4046356351478
AAW338
Manufacturer product designation
Marker pin Zack strip
AAU734
Manufacturer product description
Marker pin Zack strip, can be ordered: Strip, white, labeled according to customer specifications, mounting type: plug in, for terminal block width: 6.2 mm, lettering field size: 4 x 4 mm
AAO057
Product type
BN-ZB 6,2/WH CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part