Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824278 - BN-ZB 7,5/WH CUS
Bill of material
PHOENIX CONTACT 0824278
MANUID
Product number of the Manufacturer
0824278
DESCSHORT
Short Description
Marker pin Zack strip
DESCLONG
Long Description
Marker pin Zack strip, can be ordered: Strip, white, labeled according to customer specifications, mounting type: plug in, for terminal block width: 7.5 mm, lettering field size: 6 x 4 mm
MANUTYPEDESC
Manufacturer Type Description
BN-ZB 7,5/WH CUS
PREVIEW
Preview
INTNO
International product number
4046356351485
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAC140
Combustibility class
V2
BAA351
color
White
BAF016
width
6.3 mm
BAA020
height
3.970 mm
BAB577
depth
5.500 mm
AAF040
net weight
0.001 kg
AAZ231
Width label space
6.300 mm
AAZ232
Height label space
3.970 mm
AAZ234
Marking process
Plotter
AAZ229
Assembly type
plug-in
BAD656
Without halogens
No
BAB664
material
PA
AAC900
Grid dimensions
7.500 mm
AAO663
GTIN
4046356351485
AAW338
Manufacturer product designation
Marker pin Zack strip
AAU734
Manufacturer product description
Marker pin Zack strip, can be ordered: Strip, white, labeled according to customer specifications, mounting type: plug in, for terminal block width: 7.5 mm, lettering field size: 6 x 4 mm
AAO057
Product type
BN-ZB 7,5/WH CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型