Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824281 - BN-ZB10/WH CUS
Bill of material
PHOENIX CONTACT 0824281
MANUID
Product number of the Manufacturer
0824281
DESCSHORT
Short Description
Marker pin Zack strip
DESCLONG
Long Description
Marker pin Zack strip, Strip, can be ordered: Strip, white, labeled according to customer specifications, can be labeled with: CMS-P1-PLOTTER, mounting type: plug in, for terminal block width: 10 mm, lettering field size: 8.5 x 4 mm
MANUTYPEDESC
Manufacturer Type Description
BN-ZB10/WH CUS
PREVIEW
Preview
INTNO
International product number
4046356351508
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
White
BAA018
length
3.970 mm
BAF016
width
8.8 mm
BAA020
height
3.97 mm
BAB577
depth
5.500 mm
AAF040
net weight
0.001 kg
AAZ231
Width label space
8.800 mm
AAZ232
Height label space
3.970 mm
AAZ234
Marking process
Plotter
AAH043
type of delivery
Strips
AAZ229
Assembly type
plug-in
BAD656
Without halogens
Yes
BAB664
material
PA
AAC900
Grid dimensions
10 mm
AAO663
GTIN
4046356351508
AAW338
Manufacturer product designation
Marker pin Zack strip
AAU734
Manufacturer product description
Marker pin Zack strip, Strip, can be ordered: Strip, white, labeled according to customer specifications, can be labeled with: CMS-P1-PLOTTER, mounting type: plug in, for terminal block width: 10 mm, lettering field size: 8.5 x 4 mm
AAO057
Product type
BN-ZB10/WH CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models