Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824360 - EMLP (27X18)R SR CUS
Bill of material
PHOENIX CONTACT 0824360
MANUID
Product number of the Manufacturer
0824360
DESCSHORT
Short Description
Label
DESCLONG
Long Description
Label, can be ordered: by line, silver, labeled according to customer specifications, mounting type: adhesive, lettering field size: 27 x 18 mm
MANUTYPEDESC
Manufacturer Type Description
EMLP (27X18)R SR CUS
PREVIEW
Preview
INTNO
International product number
4046356352369
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
18 mm
BAF016
width
27 mm
AAF040
net weight
0.001 kg
BAD656
Without halogens
No
BAB664
material
Polyester
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356352369
AAW338
Manufacturer product designation
Label
AAU734
Manufacturer product description
Label, can be ordered: by line, silver, labeled according to customer specifications, mounting type: adhesive, lettering field size: 27 x 18 mm
AAO057
Product type
EMLP (27X18)R SR CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
下载CAD模型
没有针对该零部件的生成操作