Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824415 - GPE 17,5X12 WH CUS
Bill of material
PHOENIX CONTACT 0824415
MANUID
Product number of the Manufacturer
0824415
DESCSHORT
Short Description
Engraving material
DESCLONG
Long Description
Engraving material, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: adhesive, lettering field size: 17.5 x 12 mm, Number of individual labels: 75
MANUTYPEDESC
Manufacturer Type Description
GPE 17,5X12 WH CUS
PREVIEW
Preview
INTNO
International product number
4046356352857
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
12 mm
BAF016
width
17.5 mm
AAF040
net weight
0.021 kg
AAZ234
Marking process
Engraving
AAZ230
Number of units per delivery form
75
BAD656
Without halogens
Yes
BAB664
material
TRANSPLY-ABS
AAO663
GTIN
4046356352857
AAW338
Manufacturer product designation
Engraving material
AAU734
Manufacturer product description
Engraving material, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: adhesive, lettering field size: 17.5 x 12 mm, Number of individual labels: 75
AAO057
Product type
GPE 17,5X12 WH CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39203000
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part