Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824439 - LBHZ 2/WH CUS
Bill of material
PHOENIX CONTACT 0824439
MANUID
Product number of the Manufacturer
0824439
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, can be ordered: Strip, white, labeled according to customer specifications, mounting type: slide-on, cable diameter range: 1.5 ... 3.2 mm, lettering field size: 4.5 x 10 mm, Number of individual labels: 10
MANUTYPEDESC
Manufacturer Type Description
LBHZ 2/WH CUS
PREVIEW
Preview
INTNO
International product number
4046356353076
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
White
BAA018
length
10.500 mm
BAG640
Assembly type
plug in module
BAF016
width
4.7 mm
BAA020
height
10.5 mm
BAB577
depth
5.700 mm
AAF040
net weight
0.001 kg
AAZ231
Width label space
10.500 mm
AAZ232
Height label space
4.300 mm
AAZ234
Marking process
Plotter
AAZ230
Number of units per delivery form
10
BAD656
Without halogens
Yes
BAB664
material
Plastic
BAC732
Min. cable diameter
1.500 mm
AAG172
max. cable diameter
3.200 mm
BAC624
Max. diameter of conductors
3.200 mm
BAC708
Min. diameter of conductors
1.500 mm
AAO663
GTIN
4046356353076
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, can be ordered: Strip, white, labeled according to customer specifications, mounting type: slide-on, cable diameter range: 1.5 ... 3.2 mm, lettering field size: 4.5 x 10 mm, Number of individual labels: 10
AAO057
Product type
LBHZ 2/WH CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models