Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824447 - PABA YE/15 CUS
Bill of material
PHOENIX CONTACT 0824447
MANUID
Product number of the Manufacturer
0824447
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, can be ordered: Strip, yellow, labeled according to customer specifications, mounting type: thread on, cable diameter range: 0.6 ... 50 mm, lettering field size: 15 x 4 mm
MANUTYPEDESC
Manufacturer Type Description
PABA YE/15 CUS
PREVIEW
Preview
INTNO
International product number
4046356353151
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
15 mm
BAA351
color
yellow
BAG640
Assembly type
quick fastening
AAF040
net weight
0.004 kg
AAZ234
Marking process
Plotter
BAD656
Without halogens
No
BAB664
material
ABS
AAG340
label space present
Yes
AAO663
GTIN
4046356353151
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, can be ordered: Strip, yellow, labeled according to customer specifications, mounting type: thread on, cable diameter range: 0.6 ... 50 mm, lettering field size: 15 x 4 mm
AAO057
Product type
PABA YE/15 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part