Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824463 - SK U/2,8 WH CUS
Bill of material
PHOENIX CONTACT 0824463
MANUID
Product number of the Manufacturer
0824463
DESCSHORT
Short Description
Marker strip
DESCLONG
Long Description
Marker strip, Sheet, can be ordered: Sheet, white, labeled according to customer specifications, mounting type: adhesive, for terminal block width: 2.8 mm, lettering field size: 186 x 2.8 mm
MANUTYPEDESC
Manufacturer Type Description
SK U/2,8 WH CUS
PREVIEW
Preview
INTNO
International product number
4046356353663
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
White
BAA018
length
2.800 mm
BAF016
width
186 mm
BAA020
height
2.8 mm
BAB577
depth
0.070 mm
AAF040
net weight
0.009 kg
AAZ231
Width label space
186 mm
AAZ232
Height label space
2.800 mm
AAZ234
Marking process
Office laser printing
AAH043
type of delivery
bow
AAZ229
Assembly type
adhesive
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
20 °C
AAQ342
min. storage temperature
20 °C
AAW201
Min. relative humidity (storage)
40 %
AAW210
max. relative humidity (storage)
40 %
AAC900
Grid dimensions
2.800 mm
AAO663
GTIN
4046356353663
AAW338
Manufacturer product designation
Marker strip
AAU734
Manufacturer product description
Marker strip, Sheet, can be ordered: Sheet, white, labeled according to customer specifications, mounting type: adhesive, for terminal block width: 2.8 mm, lettering field size: 186 x 2.8 mm
AAO057
Product type
SK U/2,8 WH CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models