Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824471 - SS-ZB YE CUS
Bill of material
PHOENIX CONTACT 0824471
MANUID
Product number of the Manufacturer
0824471
DESCSHORT
Short Description
Contactor marker - zack marker strip
DESCLONG
Long Description
Contactor marker - zack marker strip, can be ordered: Strip, yellow, labeled according to customer specifications, mounting type: snap into flat marker groove, for terminal block width: 20 mm, lettering field size: 20 x 8 mm
MANUTYPEDESC
Manufacturer Type Description
SS-ZB YE CUS
PREVIEW
Preview
INTNO
International product number
4046356355223
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
20 mm
BAF016
width
8 mm
AAF040
net weight
0.001 kg
AAZ234
Marking process
Plotter
AAZ229
Assembly type
snap into flat marker groove
BAD656
Without halogens
Yes
BAB664
material
PA
AAO663
GTIN
4046356355223
AAW338
Manufacturer product designation
Contactor marker - zack marker strip
AAU734
Manufacturer product description
Contactor marker - zack marker strip, can be ordered: Strip, yellow, labeled according to customer specifications, mounting type: snap into flat marker groove, for terminal block width: 20 mm, lettering field size: 20 x 8 mm
AAO057
Product type
SS-ZB YE CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models