Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824527 - UC2F-TM 5 CUS
Bill of material
PHOENIX CONTACT 0824527
MANUID
Product number of the Manufacturer
0824527
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker for terminal blocks, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 5.2 mm, lettering field size: 8 x 3 mm, Number of individual labels: 96
MANUTYPEDESC
Manufacturer Type Description
UC2F-TM 5 CUS
PREVIEW
Preview
INTNO
International product number
4046356356497
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAC140
Combustibility class
V2
BAA351
color
White
BAF016
width
4.45 mm
BAA020
height
10.250 mm
BAB577
depth
2.300 mm
AAF040
net weight
0.009 kg
AAZ231
Width label space
4.450 mm
AAZ232
Height label space
7.650 mm
AAZ234
Marking process
UV LED technology
AAZ230
Number of units per delivery form
96
AAZ229
Assembly type
snap into tall marker groove
BAD656
Without halogens
Yes
BAB664
material
PA
AAZ223
Smudge resistance
Test passed
AAC900
Grid dimensions
5.200 mm
AAO663
GTIN
4046356356497
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Marker for terminal blocks, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 5.2 mm, lettering field size: 8 x 3 mm, Number of individual labels: 96
AAO057
Product type
UC2F-TM 5 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models