Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824565 - UC-EMNP (60X15) CUS
Bill of material
PHOENIX CONTACT 0824565
MANUID
Product number of the Manufacturer
0824565
DESCSHORT
Short Description
Plug-in marker
DESCLONG
Long Description
Device marking, can be labeled As per customer order
MANUTYPEDESC
Manufacturer Type Description
UC-EMNP (60X15) CUS
PREVIEW
Preview
INTNO
International product number
4046356357043
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
15 mm
BAF016
width
60.1 mm
BAA020
height
15 mm
BAB577
depth
4.300 mm
AAF040
net weight
0.009 kg
AAZ231
Width label space
60 mm
AAZ232
Height label space
15 mm
AAZ234
Marking process
UV LED technology
AAZ230
Number of units per delivery form
4
AAZ229
Assembly type
plug-in
BAD656
Without halogens
Yes
BAB664
material
PA
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356357043
AAW338
Manufacturer product designation
Plug-in marker
AAU734
Manufacturer product description
Device marking, can be labeled As per customer order
AAO057
Product type
UC-EMNP (60X15) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models