카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824690 - UC-TMN 7,5 CUS
Bill of material
PHOENIX CONTACT 0824690
MANUID
Product number of the Manufacturer
0824690
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker for terminal blocks, Sheet, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: plug in, for terminal block width: 7.5 mm, lettering field size: 3.97 x 6.9 mm, Number of individual labels: 64
MANUTYPEDESC
Manufacturer Type Description
UC-TMN 7,5 CUS
PREVIEW
Preview
INTNO
International product number
4046356360210
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAC140
Combustibility class
V2
BAA351
color
White
BAA018
length
3.970 mm
BAF016
width
6.9 mm
BAA020
height
3.97 mm
BAB577
depth
4 mm
AAF040
net weight
0.006 kg
AAZ231
Width label space
6.900 mm
AAZ232
Height label space
3.970 mm
AAZ234
Marking process
UV LED technology
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
64
AAZ229
Assembly type
plug-in
BAD656
Without halogens
Yes
BAB664
material
PA
AAZ223
Smudge resistance
Test passed
AAC900
Grid dimensions
7.500 mm
AAO663
GTIN
4046356360210
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Marker for terminal blocks, Sheet, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: plug in, for terminal block width: 7.5 mm, lettering field size: 3.97 x 6.9 mm, Number of individual labels: 64
AAO057
Product type
UC-TMN 7,5 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드