Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0825134 - SK 10,0 REEL P10 WH CUS
Bill of material
PHOENIX CONTACT 0825134
MANUID
Product number of the Manufacturer
0825134
DESCSHORT
Short Description
Marker card
DESCLONG
Long Description
Marker card, can be ordered: by card, white, labeled according to customer specifications, mounting type: adhesive, for terminal block width: 10 mm, lettering field size: continuous x 10 mm
MANUTYPEDESC
Manufacturer Type Description
SK 10,0 REEL P10 WH CUS
PREVIEW
Preview
INTNO
International product number
4046356355155
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAC140
Combustibility class
V2
BAA351
color
White
BAF016
width
50 mm
BAA020
height
10 mm
BAB577
depth
0.070 mm
AAF040
net weight
0.002 kg
AAZ231
Width label space
50 mm
AAZ232
Height label space
10 mm
AAZ229
Assembly type
adhesive
BAD656
Without halogens
No
BAB664
material
Polyester
AAC900
Grid dimensions
10 mm
AAO663
GTIN
4046356355155
AAW338
Manufacturer product designation
Marker card
AAU734
Manufacturer product description
Marker card, can be ordered: by card, white, labeled according to customer specifications, mounting type: adhesive, for terminal block width: 10 mm, lettering field size: continuous x 10 mm
AAO057
Product type
SK 10,0 REEL P10 WH CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model