Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0826556:3 - SD-WMTBS (NU) VA:3
Bill of material
PHOENIX CONTACT 0826556:3
MANUID
Product number of the Manufacturer
0826556:3
DESCSHORT
Short Description
Marking material
DESCLONG
Long Description
Marking collar, Labeled with the number: Numbers, silver
MANUTYPEDESC
Manufacturer Type Description
SD-WMTBS (NU) VA:3
PREVIEW
Preview
INTNO
International product number
4046356414012
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
5.500 mm
BAA351
color
Silver
BAG640
Assembly type
plug in module
AAF040
net weight
0.000 kg
AAZ233
Printing
Numbers
BAD656
Without halogens
No
BAB664
material
Stainless steel
BAC732
Min. cable diameter
16 mm
AAG172
max. cable diameter
305 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
305 mm
BAC708
Min. diameter of conductors
16 mm
AAO663
GTIN
4046356414012
AAW338
Manufacturer product designation
Marking material
AAU734
Manufacturer product description
Marking collar, Labeled with the number: Numbers, silver
AAO057
Product type
SD-WMTBS (NU) VA:3
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
83100000
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part